
Brand: Wiegmann
Catalog ID: N4122416083PTC
Hubbell Wiegmann N412C ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamlined styling, flush latching and attrative durable finish complement any high tech electronic equipment.
Application
Hubbell Wiegmann N4123PTC ULTIMATE Series Enclosures are designed to house and protect electrical and eletronic components from harsh, dirty environments. For use in installations where dirt, dust, oil water, or other contaminants are present. Streamlined
Catalog Number
N4122416083PTC
Color
ANSI-61 Gray, Textured
Construction
Continuously Welded Seams
Cover Type
Door
EU RoHS Indicator
Finish Type
Smooth
Knockouts
No
Latches Type
3-Point Keylocking/Padlocking
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Mounting Holes
Number of Doors (Fixed)
1
Number of Holes
4
Sub Brand
Ultimate Series
Type
Enclosure
UPC
786725869077
Actual Depth
9.75 in
Actual Height
26.5 in
Cubic Capacity
3072 cu.in
Depth
8 in
Height
24 in
Weight
36 lb
Width
16 in
Cable Entry
NO
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
NO
Certification - cULus
YES
Certification - ETL
NO
Certified Listed
EU RoHS Indicator
Industry Standard(s)
Nema Rating
1,3R, 12, 13, 4
UL Listed
Yes
Knockouts
No
Number of Doors (Fixed)
1
Number of Holes
4
Carton Quantity
1
Pallet Quantity
9