WIEGMANN
N412 Single Door Wall-Mount Ultimate 3-Point Handle 30X20X8 Carbon Steel - Gray
Image of N412302008SS3PTC N412 Single Door Wall-Mount Ultimate 3-Point Handle 30X20X8 Carbon Steel - Gray
*Representative image
Image of N412302008SS3PTC N412 Single Door Wall-Mount Ultimate 3-Point Handle 30X20X8 Carbon Steel - Gray

N412 Single Door Wall-Mount Ultimate 3-Point Handle 30X20X8 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: N412302008SS3PTC

N412 Single Door Wall-Mount Ultimate 3-Point Handle 30x20X8 Carbon Steel - Gray.

Bodies and doors are fabricated from 304 or 316L stainless steel. Seams are continuously welded and ground smooth. Increased ub opening for better access. Ground stud located on the door and tub. Doors are sealed with a poured in place gasket. Mounting holes are located in the back of the enclosure. 3-point 316L stainless steel padlocking handle.

  • Bodies and doors are fabricated from 304 or 316L stainless steel
  • Seams are continuously welded and ground smooth
  • Increased ub opening for better access
  • Ground stud located on the door and tub
  • Doors are sealed with a poured in place gasket
  • Mounting holes are located in the back of the enclosure
  • 3-point 316L stainless steel padlocking handle.

General

Application

Hubbell Wiegmann N412SS3PTC Ultimate Series Disconnects are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present.

Catalog Number

N412302008SS3PTC

Color

Brushes Stainless Steel

Cover Type

Door

Finish Type

Smooth Grained Finish

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

  • Wall Mount
  • Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Sub Brand

Ultimate Series

Type

Enclosure

UPC

786725889679

Dimensions

Actual Depth

8 in

Actual Height

30 in

Actual Width

20 in

Cubic Capacity

4800 cu.in

Depth

08 in

Height

30 in

Width

20 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

NO

Certification - cULus

YES

Certification - ETL

NO

Certified Listed

  • cULus
  • IEC

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R,12,13,4,4X

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Number of Holes

4

Logistics

Carton Quantity

1