WIEGMANN
N412 Single Door Wall-Mount Ultimate with Window 24X20X10 Carbon Steel - Gray
Image of N412242010WC N412 Single Door Wall-Mount Ultimate with Window 24X20X10 Carbon Steel - Gray

N412 Single Door Wall-Mount Ultimate with Window 24X20X10 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: N412242010WC

N412 Single Door Wall-Mount Ultimate with Window 24X20X10 Carbon Steel - Gray

Hubbell Wiegmann N12C ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water or other contaminants are present. Streamlined styling, flush latching and attrative durable finish complement any high tech electronic equipment.

  • Hubbell Wiegmann N12C ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments
  • For use in installations where dirt, dust, oil, water or other contaminants are present
  • Streamlined styling, flush latching and attrative durable finish complement any high tech electronic equipment.

General

Application

Hubbell Wiegmann N412WC ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamlined

Catalog Number

N412242010WC

Color

ANSI-61 Gray, Textured

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

Yes

Finish Type

Smooth

Knockouts

No

Latches Type

1/4 Turn

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Sub Brand

Ultimate Series

Type

Enclosure

UPC

786725863822

Dimensions

Actual Depth

11.75 in

Actual Height

26.5 in

Actual Width

20.06 in

Cubic Capacity

4800 cu.in

Depth

10 in

Height

24 in

Weight

44 lb

Width

20 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

NO

Certification - cULus

YES

Certification - ETL

NO

Certified Listed

  • cULus
  • IEC

EU RoHS Indicator

Yes

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R, 12, 13, 4

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Number of Holes

4

Logistics

Carton Quantity

1

Pallet Quantity

1