WIEGMANN
N4X 30.5 MM 16 Deep Pushbutton Enclosure 11.7X10.7X4.8 304 Stainless Steel
Image of PBXD16SS N4X 30.5 MM 16 Deep Pushbutton Enclosure 11.7X10.7X4.8 304 Stainless Steel
*Representative image
Image of PBXD16SS N4X 30.5 MM 16 Deep Pushbutton Enclosure 11.7X10.7X4.8 304 Stainless Steel

N4X 30.5 MM 16 Deep Pushbutton Enclosure 11.7X10.7X4.8 304 Stainless Steel

Brand: Wiegmann

Catalog ID: PBXD16SS

N4X 30.5 MM 16 Deep Pushbutton Enclosure 11.7X10.7X4.8 304 Stainless Steel

Designed to hold 30.5 mm oil-tight pushbuttons, switches and pilot lights. Provide protection against dirt, dust, oil and water. Extra deep design accommodates additional contact blocks for pushbuttons.

  • Designed to hold 30.5 mm oil-tight pushbuttons, switches and pilot lights
  • Provide protection against dirt, dust, oil and water
  • Extra deep design accommodates additional contact blocks for pushbuttons.

General

Application

Designed to hold 30.5mm oil-tight pushbuttons, switches, and pilot lights. Provide protection against dirt, dust, oil, and water. Extra deep design accommodates additional contact blocks for pushbuttons.

Catalog Number

PBXD16SS

Construction

Continuously Welded Seams

Cover Type

Pushbutton

Knockouts

No

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

  • External Mounting Plates
  • External Mounting Plates

Number of Holes

16

Pushbutton Number of Holes

16

Pushbutton Size

30.5 MM

Series

PBXD-SS Series

Type

Enclosure

UPC

786725845675

Dimensions

Actual Depth

4.81 in

Actual Height

11.75 in

Actual Length

4.81 in

Actual Width

10.75 in

Depth

5 in

Height

12 in

Pushbutton Size

30.5 MM

Weight

12 lb

Width

11 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

No

Number of Holes

16

Pushbutton Number of Holes

16

Logistics

Carton Quantity

1

Pallet Quantity

63