
Brand: Wiegmann
Catalog ID: SSJWA4
Designed to protect electrical wiring in areas where corrosion problems exist. A complete selection of sections and fittings is offered in two sizes.
Accessory Type
Box Adapter
Application
For use with SSJW Series feed-through wireway.
Catalog Number
SSJWA4
Color
Stainless Steel
EU RoHS Indicator
No
Finish Type
Knockouts
Listings
UL, CSA
Material
Stainless Steel
Type
Accessory
UPC
786725481705
Actual Height
2.5 in
Actual Length
6 in
Depth
6 in
Height
3 in
Weight
1 lb
Width
6 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
4X
UL Listed
Yes
Knockouts
Carton Quantity
1