

Brand: Wiegmann
Catalog ID: SSJWA6
Designed to protect electrical wiring in areas where corrosion problems exist. A complete selection of sections and fittings is offered in two sizes.
Accessory Type
Box Adapter
Application
For use with SSJW Series feed-through wireway.
Catalog Number
SSJWA6
Color
Stainless Steel
Finish Type
Smooth Grained Finish
Knockouts
No
Listings
UL, CSA
Material
Stainless Steel
Type
Accessory
UPC
786725482702
Actual Height
2.5 in
Actual Length
8 in
Depth
8 in
Height
3 in
Weight
1 lb
Width
8 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Knockouts
No
Carton Quantity
1