Brand: Wiegmann
Catalog ID: SSJWBH4
Accessory Type
Hanger
Application
For use with SSJW Series feed-through wireway.
Catalog Number
SSJWBH4
Color
Stainless Steel
EU RoHS Indicator
No
Finish Type
Smooth Grained Finish
Knockouts
No
Listings
UL, CSA
Material
Stainless Steel
Type
Accessory
UPC
786725862832
Actual Length
7 in
Depth
7 in
Height
6 in
Weight
1 lb
Width
4 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Carton Quantity
1