
Brand: Wiegmann
Catalog ID: SSJWBH6
Designed to protect electrical wiring in areas where corrosion problems exist. A complete selection of sections and fittings is offered in two sizes.
Accessory Type
Hanger
Application
For use with SSJW Series feed-through wireway.
Catalog Number
SSJWBH6
Color
Stainless Steel
EU RoHS Indicator
Yes
Finish Type
Smooth Grained Finish
Knockouts
No
Listings
UL, CSA
Material
Stainless Steel
Type
Accessory
UPC
786725862849
Actual Length
9 in
Depth
9 in
Height
8 in
Weight
1 lb
Width
4 in
Buy America(n) Qualified
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
4X
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
128