WIEGMANN
N4X Double Door Floor-Mount 3-Point Handle 62X48X12 316 Stainless Steel
Image of SSN4D6248123PTA N4X Double Door Floor-Mount 3-Point Handle 62X48X12 316 Stainless Steel

N4X Double Door Floor-Mount 3-Point Handle 62X48X12 316 Stainless Steel

Brand: Wiegmann

Catalog ID: SSN4D6248123PTA

N4X Double Door Floor-Mount 3-Point Handle 62X48X12 316 Stainless Steel

3-Point Handle 62X48X12 316 Stainless Steel

General

Application

Designed to house electrical and electronic controls, components and instruments in wet corrosive environments. Typical applications for these enclosures include dairies, breweries, waste water, coastal, food processing and /or activites that may require

Catalog Number

SSN4D6248123PTA

Construction

Continuously Welded Seams

EU RoHS Indicator

No

Knockouts

No

Latches Type

3-Point Padlocking Handle

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

12 in High Floor Stand Kit

Number of Doors (Fixed)

2

Series

SSN4D-3PTA Series

Type

Enclosure

UPC

786725865635

Dimensions

Cubic Capacity

60928 cu.in

Depth

68 in

Height

16 in

Weight

385 lb

Width

56 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

2

Logistics

Carton Quantity

1