WIEGMANN
N4X Double Door Wall-Mount 3-Point Handle 48X48X12 304 Stainless Steel
Image of SSN4484812WF3PT N4X Double Door Wall-Mount 3-Point Handle 48X48X12 304 Stainless Steel

N4X Double Door Wall-Mount 3-Point Handle 48X48X12 304 Stainless Steel

Brand: Wiegmann

Catalog ID: SSN4484812WF3PT

N4X Double Door Wall-Mount 3-Point Handle 48X48X12 304 Stainless Steel

Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate double-hinged doors which provide convenient access. Designed for indoor use in protecting components from dust, dirt, oil and water.

  • Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate double-hinged doors which provide convenient access
  • Designed for indoor use in protecting components from dust, dirt, oil and water.

General

Application

SSN4WF Series are intended for use in housing electrical and electronic controls, instruments, components, and associated wiring, these enclosures incorporate double-hinged doors which provide convenient access. Designed for outdoor use in protecting comp

Catalog Number

SSN4484812WF3PT

Construction

Continuously Welded Seams

EU RoHS Indicator

Knockouts

No

Latches Type

3-Point Padlocking Handle

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

2

Series

SSN4-WF3PT Series

Type

Enclosure

UPC

786725870530

Dimensions

Cubic Capacity

39744 cu.in

Depth

46 in

Height

16 in

Weight

226 lb

Width

54 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

2

Logistics

Carton Quantity

1