WIEGMANN
N4X Hinged Wireway 4X4X12 304 Stainless Steel
Image of SSJW41 N4X Hinged Wireway 4X4X12 304 Stainless Steel

N4X Hinged Wireway 4X4X12 304 Stainless Steel

Brand: Wiegmann

Catalog ID: SSJW41

N4X Hinged Wireway 4X4X12 304 Stainless Steel

Designed to protect electrical wiring in areas where corrosion problems exist. A complete selection of sections and fittings is offered in two sizes.

  • Designed to protect electrical wiring in areas where corrosion problems exist
  • A complete selection of sections and fittings is offered in two sizes.

General

Accessory Type

Wireway

Application

Designed to protect electrical wiring in areas where corrosion problems exist.

Catalog Number

SSJW41

Color

Stainless Steel

Cover Type

Hinged Cover

Enclosure Type

Nema 4X & 12 Type Enclosure

EU RoHS Indicator

No

Finish Type

Smooth Grained Finish

Knockouts

No

Listings

UL, CSA

Material

Stainless Steel

Type

Wireway

UPC

786725481057

Dimensions

Actual Length

12 in

Depth

12 in

Height

4 in

Weight

7 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

168