
Brand: Wiegmann
Catalog ID: BN4060604CH
Application
Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes, or electrical junction boxes. Provides protection in areas that are hosed down or very wet or in outdoor applications.
Catalog Number
BN4060604CH
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Cover Type
Hinged Cover
EU RoHS Indicator
Yes
Finish Type
Latches Type
Clamps
Listings
UL, CSA
Material
Stainless Steel
Material Type
Carbon Steel
Mounting Type
External Mounting Plates
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725378258
Cubic Capacity
144 cu.in
Depth
4 in
Height
6 in
Weight
5.1 lb
Width
6 in
Certified Listed
EU RoHS Indicator
Yes
Nema Rating
4X
UL Listed
Yes
Number of Doors (Fixed)
1
Carton Quantity
1
Pallet Quantity
225