

Brand: Wiegmann
Catalog ID: BN4080603CHAL
Designed as an instrument housing or junction box for electrical, electronic or pneumatic components. It is ideal for applications where a lightweight, corrosion resistant enclosure is required.
Application
Designed as an instrument housing or junction box for electrical, electronic, or pneumatic components. It is ideal for applications where a lightweight, corrosion resistant enclosure is required.
Catalog Number
BN4080603CHAL
Construction
Continuously Welded Seams
Cover Type
Hinged Cover
Knockouts
No
Latches Type
Clamps
Listings
UL, CSA
Material
Aluminum
Mounting Type
Number of Doors (Fixed)
1
Series
BN4-CHAL Series
Type
Enclosure
UPC
786725376766
Actual Depth
8.5 in
Actual Width
6.5 in
Cubic Capacity
252 cu.in
Depth
9 in
Height
4 in
Weight
2 lb
Width
7 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Nema Rating
4X
UL Listed
Yes
Knockouts
No
Number of Doors (Fixed)
1
Carton Quantity
1
Pallet Quantity
144