WIEGMANN
N4X JIC Continuous Hinge 8X6X4 316 Stainless Steel
Image of BN4080604CHSSA N4X JIC Continuous Hinge 8X6X4 316 Stainless Steel
*Representative image
Image of BN4080604CHSSA N4X JIC Continuous Hinge 8X6X4 316 Stainless Steel

N4X JIC Continuous Hinge 8X6X4 316 Stainless Steel

Brand: Wiegmann

Catalog ID: BN4080604CHSSA

N4X JIC Continuous Hinge 8X6X4 316 Stainless Steel

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminates.

  • Provides unmatched protection for housing electrical components in highly corrosive environments
  • This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminates.

General

Application

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or contaminants.

Catalog Number

BN4080604CHSSA

Construction

Continuously Welded Seams

Cover Type

Hinged Cover

Knockouts

No

Latches Type

Clamps

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

  • External Mounting Feet
  • External Mounting Feet

Number of Doors (Fixed)

1

Series

BN4-CHSSA Series

Type

Enclosure

UPC

786725842773

Dimensions

Actual Depth

10.4 in

Actual Height

4.25 in

Actual Width

7.08 in

Cubic Capacity

280 cu.in

Depth

10 in

Height

4 in

Weight

6.11 lb

Width

7 in

Certifications And Compliance

Certified Listed

  • cULus
  • IEC

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1

Pallet Quantity

128