WIEGMANN
N4X JIC Lift-Off Cover 12X10X5 316 Stainless Steel
Stainless Steel Enclosure
*Representative image
Stainless Steel Enclosure

N4X JIC Lift-Off Cover 12X10X5 316 Stainless Steel

Brand: Wiegmann

Catalog ID: BN4121005SSA

N4X JIC Lift-Off Cover 12X10X5 316 Stainless Steel

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminates.

  • Bodies and doors fabricated from 16 gauge type 316 stainless steel
  • Continuously welded seams ground smooth, less knockouts or holes
  • Sealed with poured-in-place polyurethane gasket
  • External mounting plates, top and bottom of enclosure
  • Weldnuts are provided to secure optional panel
  • Stainless steel screws and clamps on four sides of cover assure watertight seal
  • Grounding provisions provided
  • Optional panels and terminal kits must be ordered separately

General

Application

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or contaminants.

Catalog Number

BN4121005SSA

Construction

Continuously Welded Seams

Cover Type

Lift Off

Knockouts

No

Latches Type

Clamps

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

  • External Mounting Plates
  • External Mounting Plates

Number of Doors (Fixed)

1

Series

BN4-SSA Series

Type

Enclosure

UPC

786725871483

Dimensions

Actual Depth

13.63 in

Actual Height

5.38 in

Actual Width

10.88 in

Cubic Capacity

770 cu.in

Depth

14 in

Height

5 in

Weight

12 lb

Width

11 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • cULus
  • IEC

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1