

Brand: Wiegmann
Catalog ID: BN4060604SS
Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminates.
Application
Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or contaminants.
Catalog Number
BN4060604SS
Construction
Continuously Welded Seams
Cover Type
Lift Off
Knockouts
No
Latches Type
Clamps
Listings
UL, CSA
Material
Stainless Steel
Material Type
304 Stainless Steel
Mounting Type
Number of Doors (Fixed)
1
Series
BN4-SS Series
Type
Enclosure
UPC
786725378890
Cubic Capacity
144 cu.in
Depth
4 in
Height
6 in
Weight
5 lb
Width
6 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Nema Rating
4X
UL Listed
Yes
Knockouts
No
Number of Doors (Fixed)
1
Carton Quantity
1
Pallet Quantity
160