WIEGMANN
N4X JIC Lift-Off Cover 6X6X4 Aluminum
Image of BN4060604AL N4X JIC Lift-Off Cover 6X6X4 Aluminum
*Representative image
Image of BN4060604AL N4X JIC Lift-Off Cover 6X6X4 Aluminum

N4X JIC Lift-Off Cover 6X6X4 Aluminum

Brand: Wiegmann

Catalog ID: BN4060604AL

N4X JIC Lift-Off Cover 6X6X4 Aluminum

Designed as an instrument housing or junction box for electrical, electronic or pneumatic components. It is ideal for applications where a lightweight, corrosion resistant enclosure is required.

  • Bodies and doors fabricated from .080-inch thick (2 millimeters) 5052-H32 aluminum
  • Continuously welded seams ground smooth, less holes or knockouts
  • Closed cell oil resistant neoprene gasket
  • External mounting plates, top and bottom of enclosure
  • Weldnuts are provided to secure optional panel
  • Stainless steel screws and clamps on four sides of cover to assure water tight seal
  • Optional panels and terminal kits must be ordered separately
  • Grounding provisions provided

General

Application

Designed as an instrument housing or junction box for electrical, electronic, or pneumatic components. It is ideal for applications where a lightweight, corrosion resistant enclosure is required.

Catalog Number

BN4060604AL

Construction

Continuously Welded Seams

Cover Type

Lift Off

Knockouts

No

Latches Type

Clamps

Listings

UL, CSA

Material

Aluminum

Mounting Type

  • External Mounting Plates
  • External Mounting Plates

Number of Doors (Fixed)

1

Series

BN4-AL Series

Type

Enclosure

UPC

786725376773

Dimensions

Actual Depth

6.5 in

Actual Height

4.5 in

Actual Width

6.5 in

Cubic Capacity

245 cu.in

Depth

7 in

Height

5 in

Weight

1.9 lb

Width

7 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • cULus
  • IEC

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1