




Brand: Wiegmann
Catalog ID: RH66SS
The N4X Rain Hood is used in conjunction with FF66 filter fan and exhaust grille. The rain hood will protect the fan and internal components from rain, sleet, snow and standard washdown procedures.
Catalog Number
RH66SS
Finish Type
Smooth Grained Finish
Material
Stainless Steel
Type
N4X Rain Hood 6x6 - 304SS
UPC
786725889617
Actual Depth
2.2 in
Actual Height
9.1 in
Actual Width
6.9 in
Certified Listed
cULus
Carton Quantity
1
Pallet Quantity
320