

Brand: Wiegmann
Catalog ID: SSJWRB64E
Designed to protect electrical wiring in areas where corrosion problems exist. A complete selection of sections and fittings is offered in two sizes.
Accessory Type
Reducer Bushing
Application
For use with SSJW Series feed-through wireway.
Catalog Number
SSJWRB64E
Color
Stainless Steel
Finish Type
Smooth Grained Finish
Knockouts
No
Listings
UL, CSA
Material
Stainless Steel
Type
Accessory
UPC
786725483006
Actual Length
7 in
Depth
7 in
Height
2 in
Weight
2 lb
Width
5 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Knockouts
No
Carton Quantity
1