
Brand: Wiegmann
Catalog ID: SSJWRB64C
Designed to protect electrical wiring in areas where corrosion problems exist. A complete selection of sections and fittings is offered in two sizes.
Application
For use with SSJW Series feed-through wireway.
Catalog Number
SSJWRB64C
Color
Stainless Steel
EU RoHS Indicator
Yes
Finish Type
Knockouts
Listings
UL, CSA
Material
Stainless Steel
Type
Accessory
UPC
786725482955
Actual Height
2.5 in
Actual Length
7 in
Depth
7 in
Height
3 in
Weight
2 lb
Width
5 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
4X
UL Listed
Yes
Knockouts
Carton Quantity
1