WIEGMANN
N4X Single Door Flanged Disconnect 24X21X8 304 Stainless Steel
Image of SSN4X242108 N4X Single Door Flanged Disconnect 24X21X8 304 Stainless Steel
*Representative image
Image of SSN4X242108 N4X Single Door Flanged Disconnect 24X21X8 304 Stainless Steel

N4X Single Door Flanged Disconnect 24X21X8 304 Stainless Steel

Brand: Wiegmann

Catalog ID: SSN4X242108

N4X Single Door Flanged Disconnect 24X21X8 304 Stainless Steel

Provides protection for equipment in highley corrosive environments. For use in indoor and outdoor settings. Areas that are hosed down, frequently wet or have constant exposure to water, other liquids or contaminants. Punching in right flange to house the following disconnect operating handles: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse Type C361 and Type C371, General Electric Type STDA and Spectra Flex, I-T-E Max-Flex, and Square D Class Class 9422 variable depth and cable mechanisms.

  • Provides protection for equipment in highley corrosive environments
  • For use in indoor and outdoor settings
  • Areas that are hosed down, frequently wet or have constant exposure to water, other liquids or contaminants
  • Punching in right flange to house the following disconnect operating handles: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse Type C361 and Type C371, General Electric Type STDA and Spectra Flex, I-T-E Max-Flex, and Square D Class Class 9422 variable depth and cable mechanisms.

General

Application

These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers.

Catalog Number

SSN4X242108

Construction

Continuously Welded Seams

Finish Type

Smooth Grained

Latches Type

Clamps

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

  • External Mounting Feet
  • External Mounting Feet

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725369508

Dimensions

Actual Depth

8.13 in

Actual Width

21.38 in

Cubic Capacity

4032 cu.in

Depth

8 in

Height

24 in

Weight

47 lb

Width

21 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Configuration

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1

Pallet Quantity

8