

Brand: Wiegmann
Catalog ID: SSN42420103PTA
Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.
Application
Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or containments.
Catalog Number
SSN42420103PTA
Construction
Continuously Welded Seams
Knockouts
No
Latches Type
3-Point Padlocking Handle
Listings
UL, CSA
Material
Stainless Steel
Mounting Type
Number of Doors (Fixed)
1
Series
SSN4-3PTA Series
Type
Enclosure
UPC
786725870684
Actual Depth
26.5 in
Actual Width
20.5 in
Cubic Capacity
8505 cu.in
Depth
27 in
Height
15 in
Weight
49 lb
Width
21 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Knockouts
No
Number of Doors (Fixed)
1
Carton Quantity
1