WIEGMANN
N4X Single Door Wall-Mount 3-Point Handle 24X24X12 316 Stainless Steel
Image of SSN42424123PTA N4X Single Door Wall-Mount 3-Point Handle 24X24X12 316 Stainless Steel
*Representative image
Image of SSN42424123PTA N4X Single Door Wall-Mount 3-Point Handle 24X24X12 316 Stainless Steel

N4X Single Door Wall-Mount 3-Point Handle 24X24X12 316 Stainless Steel

Brand: Wiegmann

Catalog ID: SSN42424123PTA

N4X Single Door Wall-Mount 3-Point Handle 24X24X12 316 Stainless Steel

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

  • Provides unmatched protection for housing electrical components in highly corrosive environments
  • This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants
  • A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

General

Application

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or containments.

Catalog Number

SSN42424123PTA

Construction

Continuously Welded Seams

Knockouts

No

Latches Type

3-Point Padlocking Handle

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

  • External Mounting Feet
  • External Mounting Feet

Number of Doors (Fixed)

1

Series

SSN4-3PTA Series

Type

Enclosure

UPC

786725870707

Dimensions

Actual Depth

26.5 in

Actual Width

26.5 in

Cubic Capacity

10206 cu.in

Depth

27 in

Height

14 in

Weight

60 lb

Width

27 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1