

Brand: Wiegmann
Catalog ID: SSN43630123PT
Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.
Application
Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or containments.
Catalog Number
SSN43630123PT
Construction
Continuously Welded Seams
Knockouts
No
Latches Type
3-Point Padlocking Handle
Listings
UL, CSA
Material
Stainless Steel
Mounting Type
Number of Doors (Fixed)
1
Series
SSN4-3PT Series
Type
Enclosure
UPC
786725870653
Cubic Capacity
16380 cu.in
Depth
39 in
Height
14 in
Weight
98 lb
Width
30 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Knockouts
No
Number of Doors (Fixed)
1
Carton Quantity
1