WIEGMANN
N4X Single Door Wall-Mount Clamp 20X20X8 316 Stainless Steel
Image of SSN4202008A N4X Single Door Wall-Mount Clamp 20X20X8 316 Stainless Steel
*Representative image
Image of SSN4202008A N4X Single Door Wall-Mount Clamp 20X20X8 316 Stainless Steel

N4X Single Door Wall-Mount Clamp 20X20X8 316 Stainless Steel

Brand: Wiegmann

Catalog ID: SSN4202008A

N4X Single Door Wall-Mount Clamp 20X20X8 316 Stainless Steel

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

  • Provides unmatched protection for housing electrical components in highly corrosive environments
  • This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants
  • A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

General

Application

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or containments.

Catalog Number

SSN4202008A

Construction

Continuously Welded Seams

Knockouts

No

Latches Type

Clamps

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

  • External Mounting Feet
  • External Mounting Feet

Number of Doors (Fixed)

1

Series

SSN4-A Series

Type

Enclosure

UPC

786725848102

Dimensions

Actual Depth

22.5 in

Actual Width

20.5 in

Cubic Capacity

4830 cu.in

Depth

23 in

Height

10 in

Weight

38 lb

Width

21 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • cULus
  • IEC

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1

Pallet Quantity

8