

Brand: Wiegmann
Catalog ID: SSJWT4
Designed to protect electrical wiring in areas where corrosion problems exist. A complete selection of sections and fittings is offered in two sizes.
Accessory Type
Tee
Application
For use with SSJW Series feed-through wireway.
Catalog Number
SSJWT4
Color
Stainless Steel
Finish Type
Smooth Grained Finish
Fitting Type
Tee
Knockouts
No
Listings
UL, CSA
Material
Stainless Steel
Type
Fitting
UPC
786725481507
Actual Length
11 in
Depth
11 in
Height
5 in
Weight
6 lb
Width
8 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
216