WIEGMANN
N4X Two Door Floor-Mount Right Flanged Disconnect 72X61X12 304 Stainless Steel
Image of WA72X6112SSN4 N4X Two Door Floor-Mount Right Flanged Disconnect 72X61X12 304 Stainless Steel

N4X Two Door Floor-Mount Right Flanged Disconnect 72X61X12 304 Stainless Steel

Brand: Wiegmann

Catalog ID: WA72X6112SSN4

N4X Two Door Floor-Mount Right Flanged Disconnect 72X61X12 304 Stainless Steel

Designed for indoor use in protecting components from dust, dirt, oil and water. Punching in right flange (WAXU) or center post (WACPXU) to house the following disconnect operating handles with appropriate adaptor plate: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse type C361 and Type C371, General Electric Type STDA and Spectra Flex, I-T-E Max-Flex, and Square D Class Class9422 variable depth and cable mechanisms.

  • Designed for indoor use in protecting components from dust, dirt, oil and water
  • Punching in right flange (WAXU) or center post (WACPXU) to house the following disconnect operating handles with appropriate adaptor plate: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse type C361 and Type C371, General Electric Type STDA and Spectra Flex, I-T-E Max-Flex, and Square D Class Class9422 variable depth and cable mechanisms.

General

Application

Enclosures having the "WM" preferred cutout are sized for use with up to 200A disconnect switches and up to 400A circuit breakers unless otherwise specified. The "WM" preferred cutout accepts the smaller operating handle whose mounting hole centers are 4.

Catalog Number

WA72X6112SSN4

Construction

Continuously Welded Seams

EU RoHS Indicator

No

Finish Type

Smooth Grained

Latches Type

3-Point Padlocking Handle

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

15 in High Floor Stand Kit

Number of Doors (Fixed)

2

Type

Enclosure

UPC

786725869640

Dimensions

Actual Depth

12.12 in

Actual Height

72.12 in

Actual Width

61.75 in

Cubic Capacity

53568 cu.in

Depth

12 in

Height

72 in

Weight

630 lb

Width

62 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Configuration

Number of Doors (Fixed)

2

Logistics

Carton Quantity

1