WIEGMANN
N4X Wall-Mount Single Door 16X12X6 Aluminum
Image of ALN4161206 N4X Wall-Mount Single Door 16X12X6 Aluminum
*Representative image
Image of ALN4161206 N4X Wall-Mount Single Door 16X12X6 Aluminum

N4X Wall-Mount Single Door 16X12X6 Aluminum

Brand: Wiegmann

Catalog ID: ALN4161206

N4X Wall-Mount Single Door 16X12X6 Aluminum

This lightweight enclosure provides long-lasting protection for housing electrical components in highly corrosive environments. It is used in both indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. Suitable for use in petro-chemical plants, sewage plants, marine environments and similar installations.

  • This lightweight enclosure provides long-lasting protection for housing electrical components in highly corrosive environments
  • It is used in both indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants
  • Suitable for use in petro-chemical plants, sewage plants, marine environments and similar installations.

General

Application

This lightweight enclosure provides long-lasting protection for housing electrical components in highly corrosive environments. It is used in both indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or co

Catalog Number

ALN4161206

Construction

Continuously Welded Seams

Knockouts

No

Latches Type

Hasp and Staple

Listings

UL, CSA

Material

Aluminum

Mounting Type

  • External Mounting Feet
  • External Mounting Feet

Number of Doors (Fixed)

1

Series

ALN4 Series

Type

Enclosure

UPC

786725373550

Dimensions

Cubic Capacity

1152 cu.in

Depth

6 in

Height

16 in

Weight

10 lb

Width

12 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • cULus
  • IEC

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1

Pallet Quantity

1