WIEGMANN
Image of ALN4242010 N4X Wall-Mount Single Door 24X20X10 Aluminum
* Representative image
Image of ALN4242010 N4X Wall-Mount Single Door 24X20X10 Aluminum

N4X Wall-Mount Single Door 24X20X10 Aluminum

Brand: Wiegmann

Catalog ID: ALN4242010

N4X Wall-Mount Single Door 24X20X10 Aluminum

This lightweight enclosure provides long-lasting protection for housing electrical components in highly corrosive environments. It is used in both indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. Suitable for use in petro-chemical plants, sewage plants, marine environments and similar installations.

  • This lightweight enclosure provides long-lasting protection for housing electrical components in highly corrosive environments
  • It is used in both indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants
  • Suitable for use in petro-chemical plants, sewage plants, marine environments and similar installations.

Product details

General

Application

This lightweight enclosure provides long-lasting protection for housing electrical components in highly corrosive environments. It is used in both indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or co

Catalog Number

ALN4242010

Construction

Continuously Welded Seams

EU RoHS Indicator

No

Knockouts

No

Latches Type

Hasp and Staple

Listings

UL, CSA

Material

Aluminum

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

1

Series

ALN4

Type

Enclosure

UPC

786725373796

Dimensions

Cubic Capacity

4800 cu.in

Depth

10 in

Height

24 in

Weight

22 lb

Width

20 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • cULus
  • IEC

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1