WIEGMANN
NEMA 1 Hinged Wireway 10X10X60 Carbon Steel - Gray
Image of HS10105 NEMA 1 Hinged Wireway 10X10X60 Carbon Steel - Gray

NEMA 1 Hinged Wireway 10X10X60 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: HS10105

NEMA 1 Hinged Wireway 10X10X60 Carbon Steel - Gray

HS Series Wireway is designed to protect electrical wiring in applications where dust, dirt, oil and water are not a problem. All sections are open on one side so wires and cables can be laid in along an entire wireway run.

  • Body and cover are fabricated from carbon steel
  • Combination hinge/screw cover design offers easy access to open top for "lay-in"of wiring
  • The screws do not need to be removed to open the top
  • Knockouts are located on the side walls of the wireway

General

Catalog Number

HS10105

Color

Gray

Cover Type

Hinged Cover

Finish Type

Polyester Powder

Knockouts

Yes

Material

Carbon Steel

Series

HS/S Wireway Series

Type

Wireway

UPC

786725883622

Dimensions

Dimensions

60 in x 10 in x 10 in

Height

10 in

Length

60 in

Weight

58 lb

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

Configuration

Knockouts

Yes

Logistics

Carton Quantity

1