
Brand: Wiegmann
Catalog ID: HS668
HS Series Wireway is designed to protect electrical wiring in applications where dust, dirt, oil and water are not a problem. All sections are open on one side so wires and cables can be laid in along an entire wireway run.
Catalog Number
HS668
Color
Gray
Cover Type
Hinged Cover
Finish Type
Polyester Powder
Knockouts
Yes
Material
Carbon Steel
Series
HS/S Wireway Series
Type
Wireway
UPC
786725883691
Dimensions
96 in x 6 in x 6 in
Height
6 in
Length
96 in
Weight
81 lb
Width
6 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
Knockouts
Yes
Carton Quantity
1
Pallet Quantity
15