
Brand: Wiegmann
Catalog ID: R0806G
Catalog Number
R0806G
Color
Gray
Finish Type
Material
Steel
Type
Accessory
UPC
786725852635
Actual Depth
1.25 in
Depth
1 in
Height
8 in
Width
8 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
Carton Quantity
4