

Brand: Wiegmann
Catalog ID: S101096
S Series Wireway is designed to protect electrical wiring in applications where dust, dirt, oil and water are not a problem. All sections are open on one side so wires and cables can be laid in along an entire wireway run.
Catalog Number
S101096
Color
Gray
Cover Type
Screw Cover
Finish Type
Polyester Powder
Knockouts
Yes
Material
Carbon Steel
Series
HS/S Wireway Series
Type
Wireway
UPC
786725884391
Depth
96 in
Height
10 in
Weight
84 lb
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
Knockouts
Yes
Carton Quantity
1