WIEGMANN
NEMA 1 Screw-Cover Wireway 12X12X96 Carbon Steel - Gray
Image of S121296 NEMA 1 Screw-Cover Wireway 12X12X96 Carbon Steel - Gray
*Representative image
Image of S121296 NEMA 1 Screw-Cover Wireway 12X12X96 Carbon Steel - Gray

NEMA 1 Screw-Cover Wireway 12X12X96 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: S121296

NEMA 1 Screw-Cover Wireway 12X12X96 Carbon Steel - Gray

S Series Wireway is designed to protect electrical wiring in applications where dust, dirt, oil and water are not a problem. All sections are open on one side so wires and cables can be laid in along an entire wireway run.

  • Body and cover are fabricated from carbon steel or galvanized steel
  • Available with or without knockouts in all sizes except 12x12
  • Knockouts will be located on the side walls of the wireway
  • Screws do not need to be completely removed for "lay-in" of wiring

General

Catalog Number

S121296

Color

Gray

Cover Type

Screw Cover

Finish Type

Polyester Powder

Knockouts

Yes

Material

Carbon Steel

Series

HS/S Wireway Series

Type

Wireway

UPC

786725884438

Dimensions

Depth

96 in

Height

12 in

Weight

90 lb

Width

12 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

Configuration

Knockouts

Yes

Logistics

Carton Quantity

1