WIEGMANN
NEMA 1 Screw-Cover Wireway 4X4X96 Carbon Steel - Gray
Image of S4496 NEMA 1 Screw-Cover Wireway 4X4X96 Carbon Steel - Gray
*Representative image
Image of S4496 NEMA 1 Screw-Cover Wireway 4X4X96 Carbon Steel - Gray

NEMA 1 Screw-Cover Wireway 4X4X96 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: S4496

NEMA 1 Screw-Cover Wireway 4X4X96 Carbon Steel - Gray

S Series Wireway is designed to protect electrical wiring in applications where dust, dirt, oil and water are not a problem. All sections are open on one side so wires and cables can be laid in along an entire wireway run.

  • Body and cover are fabricated from carbon steel or galvanized steel
  • Available with or without knockouts in all sizes except 12x12
  • Knockouts will be located on the side walls of the wireway
  • Screws do not need to be completely removed for "lay-in" of wiring

General

Catalog Number

S4496

Color

Gray

Cover Type

Screw Cover

Finish Type

Polyester Powder

Knockouts

Yes

Material

Carbon Steel

Series

HS/S Wireway Series

Type

Wireway

UPC

786725884513

Dimensions

Depth

96 in

Height

4 in

Weight

30 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

Configuration

Knockouts

Yes

Logistics

Carton Quantity

1