

Brand: Wiegmann
Catalog ID: S2296GNK
S Series Wireway is designed to protect electrical wiring in applications where dust, dirt, oil and water are not a problem. All sections are open on one side so wires and cables can be laid in along an entire wireway run.
Catalog Number
S2296GNK
Color
Gray
Cover Type
Screw Cover
Finish Type
Galvanized
Material
Steel
Series
HS/S Wireway Series
Type
Wireway
UPC
786725884490
Depth
96 in
Height
2 in
Weight
20 lb
Width
2 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
Carton Quantity
1