
Brand: Wiegmann
Catalog ID: S4418NK
S Series Wireway is designed to protect electrical wiring in applications where dust, dirt, oil and water are not a problem. All sections are open on one side so wires and cables can be laid in along an entire wireway run.
Catalog Number
S4418NK
Color
Gray
Cover Type
Screw Cover
Finish Type
Polyester Powder
Material
Carbon Steel
Series
HS/S Wireway Series
Type
Wireway
UPC
786825876258
Depth
18 in
Height
4 in
Weight
4.5 lb
Width
4 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
Carton Quantity
4
Pallet Quantity
180