WIEGMANN
Image of SL121290G NEMA 1 Sweep Elbow 90° (HS/S Series Wireway) 12X12 in. Carbon Steel - Galvanized

NEMA 1 Sweep Elbow 90° (HS/S Series Wireway) 12X12 in. Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: SL121290G

NEMA 1 Sweep Elbow 90° (HS/S Series Wireway) 12X12 in. Carbon Steel - Galvanized

Sweep elbow is compatible with HS and S Series Wireway

General

Accessory Type

Wireway

Catalog Number

SL121290G

Color

Gray

EU RoHS Indicator

No

Finish Type

Material

Steel

Series

HS and S Series Wireway

Type

Accessory

UPC

786725852710

Dimensions

Actual Depth

17.44 in

Depth

17 in

Height

12 in

Weight

23 lb

Width

12 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

1

Logistics

Carton Quantity

1