WIEGMANN
NEMA 1 Sweep Elbow 90° (HS/S Series Wireway) 6X6 in. Carbon Steel - Galvanized
Image of SL060690G NEMA 1 Sweep Elbow 90° (HS/S Series Wireway) 6X6 in. Carbon Steel - Galvanized

NEMA 1 Sweep Elbow 90° (HS/S Series Wireway) 6X6 in. Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: SL060690G

NEMA 1 Sweep Elbow 90° (HS/S Series Wireway) 6X6 in. Carbon Steel - Galvanized

Sweep elbow is compatible with HS and S Series Wireway

General

Accessory Type

Wireway

Catalog Number

SL060690G

Color

Gray

EU RoHS Indicator

No

Finish Type

Galvanized

Material

Steel

Series

HS/S Wireway Series

Type

Accessory

UPC

786725852680

Dimensions

Actual Depth

11.34 in

Actual Width

6 in

Depth

11 in

Weight

8 lb

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

1

Logistics

Carton Quantity

1