WIEGMANN
NEMA 1 Sweep Elbow 90° (HS/S Series Wireway) 8X8 in. Carbon Steel - Galvanized
Image of SL080890G NEMA 1 Sweep Elbow 90° (HS/S Series Wireway) 8X8 in. Carbon Steel - Galvanized
*Representative image
Image of SL080890G NEMA 1 Sweep Elbow 90° (HS/S Series Wireway) 8X8 in. Carbon Steel - Galvanized

NEMA 1 Sweep Elbow 90° (HS/S Series Wireway) 8X8 in. Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: SL080890G

NEMA 1 Sweep Elbow 90° (HS/S Series Wireway) 8X8 in. Carbon Steel - Galvanized

Sweep elbow is compatible with HS and S Series Wireway

General

Accessory Type

Wireway

Catalog Number

SL080890G

Color

Gray

Finish Type

Galvanized

Material

Steel

Series

HS/S Wireway Series

Type

Accessory

UPC

786725852697

Dimensions

Actual Depth

13.44 in

Depth

13 in

Height

8 in

Weight

13 lb

Width

8 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

Logistics

Carton Quantity

1

Pallet Quantity

1