WIEGMANN
NEMA 1 Telescope (HS/S Series Wireway) 10X10 in. Carbon Steel - Gray
Image of AF1010 NEMA 1 Telescope (HS/S Series Wireway) 10X10 in. Carbon Steel - Gray
*Representative image
Image of AF1010 NEMA 1 Telescope (HS/S Series Wireway) 10X10 in. Carbon Steel - Gray

NEMA 1 Telescope (HS/S Series Wireway) 10X10 in. Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: AF1010

NEMA 1 Telescope (HS/S Series Wireway) 10X10 in. Carbon Steel - Gray

  • Telescope fitting extends up to 15 inches
  • Fabricated from carbon steel
  • Compatible with HS and S Series Wireway

General

Accessory Type

Wireway

Catalog Number

AF1010

Color

Gray

Finish Type

Polyester Powder

Material

Carbon Steel

Series

HS/S Wireway Series

Type

Fitting

UPC

786725394050

Dimensions

Depth

9.5 - 15 in

Height

10 in

Weight

17 lb

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

Logistics

Carton Quantity

1

Pallet Quantity

18