
Brand: Wiegmann
Catalog ID: EG44B
Replacement exhaust grille for the FF44 Series filter fans. Available in light gray or black. Installation is done outside of the enclosure. No tools necessary.
Application
Catalog Number
EG44B
Color
Black
Material
ABS Plastic
Type
Exhaust Grille
UPC
786725886982
Actual Depth
0.9 in
Actual Height
4.2 in
Actual Width
4.2 in
Depth
1 in
Height
4 in
Mounting Depth
0.65 in
Width
4 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL/cUL Recognized
Carton Quantity
48