
Brand: Wiegmann
Catalog ID: EG66B
Replacement exhaust grille for the FF66 Series filter fans. Available in light gray or black. Installation is done outside of the enclosure. No tools necessary.
Application
Catalog Number
EG66B
Color
Black
Material
ABS Plastic
Type
Exhaust Grille
UPC
786725887002
Actual Depth
1.2 in
Actual Height
5.9 in
Actual Width
5.9 in
Depth
1 in
Height
6 in
Mounting Depth
0.84 in
Width
6 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL/cUL Recognized
Carton Quantity
30