Brand: Wiegmann
Catalog ID: EG88B
Replacement exhaust grille for the FF88 Series filter fans. Available in light gray or black. Installation is done outside of the enclosure. No tools necessary.
Application
Catalog Number
EG88B
Color
Black
Cutout
7x7
EU RoHS Indicator
No
Material
ABS Plastic
Type
Exhaust Grille
UPC
786725887026
Actual Depth
1.16 in
Depth
1 in
Height
8 in
Mounting Depth
0.84 in
Width
8 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL/cUL Recognized
Carton Quantity
22