Solutions OverviewBenefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
Markets OverviewHubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
Brand: Wiegmann
Catalog ID: JWSC44
Catalog Number
JWSC44
Color
Gray
EU RoHS Indicator
No
Material
Carbon Steel
Type
Fitting
UPC
786725321964
Depth
10.125 in
Height
9 in
Weight
3 lb
Width
6.25 in
Carton Quantity
1