

Brand: Wiegmann
Catalog ID: HW-N3R363010CH
Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
Catalog Number
HW-N3R363010CH
Color
Gray
Cover Type
Hinged Cover
Material
Fiberglass
Mounting Type
Series
Control Series
Type
Enclosure
UPC
786725857555
Actual Depth
12.05 in
Actual Height
39.31 in
Actual Width
32.5 in
Cubic Capacity
15840 cu.in
Depth
12 in
Height
40 in
Weight
78 lb
Width
33 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
1