

Brand: Wiegmann
Catalog ID: RSCG1010120
Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.
Catalog Number
RSCG1010120
Color
Gray
Cover Type
Screw Cover
Finish Type
Polyester Powder
Knockouts
Yes
Material
Carbon Steel
Mounting Type
Series
RSCG Series
Type
Gutter
UPC
786725884292
Actual Depth
10.06 in
Actual Height
10.06 in
Actual Width
120.13 in
Depth
10 in
Height
10 in
Width
120 in
Cable Entry
Knock Outs
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1, 3R
Knockouts
Yes
Carton Quantity
4