

Brand: Wiegmann
Catalog ID: RSCG101096G
Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.
Catalog Number
RSCG101096G
Color
Gray
Cover Type
Screw Cover
Finish Type
Galvanized
Knockouts
Yes
Material
Steel
Mounting Type
Series
RSCG Series
Type
Gutter
UPC
786725884339
Actual Depth
10.06 in
Actual Height
10.06 in
Actual Width
96.13 in
Depth
10 in
Height
10 in
Width
96 in
Cable Entry
Knock Outs
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1, 3R
Knockouts
Yes
Carton Quantity
4