
Brand: Wiegmann
Catalog ID: RSCG121296
Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.
Catalog Number
RSCG121296
Color
Gray
Cover Type
Screw Cover
EU RoHS Indicator
No
Finish Type
Polyester Powder
Knockouts
Yes
Material
Carbon Steel
Mounting Type
Wall Mount
Series
RSCG Series
Type
Gutter
UPC
786725884377
Actual Depth
12.06 in
Actual Height
12.06 in
Actual Width
96.13 in
Depth
12 in
Height
12 in
Width
96 in
Cable Entry
Knock Outs
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1, 3R
Knockouts
Yes
Carton Quantity
4
Pallet Quantity
9