

Brand: Wiegmann
Catalog ID: RSCG040472
Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.
Catalog Number
RSCG040472
Color
Gray
Cover Type
Screw Cover
Finish Type
Polyester Powder
Knockouts
Yes
Material
Carbon Steel
Mounting Type
Series
RSCG Series
Type
Gutter
UPC
786725865345
Actual Depth
4.06 in
Actual Height
4.06 in
Actual Width
72.13 in
Depth
4 in
Height
4 in
Width
72 in
Cable Entry
Knock Outs
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1, 3R
Knockouts
Yes
Carton Quantity
1
Pallet Quantity
35